Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW214 80/1 C WR 143TC
Part #:0270-08156
Catalog #:SSW214 80/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Service Factor: | 1.0 | Series Code: | SSW210 |
| Style: | C | Model Code: | SSW214 |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Product Type: | Right Angle | Input HP: | 0.304 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Output RPM: | 21.9 | Overhung Load: | 550 |
| Mounting Style: | C | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Reduction: | Single | Center Distance (in): | 2.06 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 547 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

