Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 5/1 A WR 56C 1.000
Part #:0270-08230
Catalog #:SSW215 5/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Model Code: | SSW215 | Series Code: | SSW210 |
| Ratio: | 5:1 | Input HP: | 3.653 |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Style: | A | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Output RPM: | 350 |
| Service Factor: | 1.0 | Mounting Style: | A |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 614 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

