Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 50/1 A WR 56C 1.125
Part #:0270-08250
Catalog #:SSW215 50/1 A WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Style: | A |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | SSW210 |
| Model Code: | SSW215 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 56C | Input HP: | 0.769 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

