Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 15/1 A WR 56C 1.188
Part #:0270-08257
Catalog #:SSW215 15/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Ratio: | 15:1 | Gear Type: | Worm - Right Angle |
| Style: | A | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.188 in | Frame Size: | 56C |
| Model Code: | SSW215 | Input HP: | 1.887 |
| Series Code: | SSW210 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| UPC: | 662798865997 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

