Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 25/1 A WR 56C 1.188
Part #:0270-08259
Catalog #:SSW215 25/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.333 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Model Code: | SSW215 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Ratio: | 25:1 | Style: | A |
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 70 | Output Diameter (in): | 1.188 in |
| Series Code: | SSW210 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Mounting Style: | A | Reduction: | Single |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 985 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662798866017 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

