Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 7.5/1 A WR 56C 1.438
Part #:0270-08279
Catalog #:SSW215 7.5/1 A WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Input Diameter (in): | 0.625 in |
| Output RPM: | 233.3 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW215 |
| Service Factor: | 1.0 | Input HP: | 2.793 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Series Code: | SSW210 | Output Diameter (in): | 1.438 in |
| Frame Size: | 56C | Mounting Style: | A |
| Ratio Range: | 7.5:1 | Reduction: | SINGLE |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 692 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

