Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 60/1 A WR 56C 1.500
Part #:0270-08299
Catalog #:SSW215 60/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Frame Size: | 56C |
| Output RPM: | 29.2 | Input Diameter (in): | 0.625 in |
| Input HP: | 0.674 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Output Diameter (in): | 1.500 in | Series Code: | SSW210 |
| Ratio: | 60:1 | Model Code: | SSW215 |
| Product Type: | Right Angle | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Reduction: | Single | Mounting Style: | A |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| UPC: | 662798866413 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

