Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 10/1 A WR 143TC 1.125
Part #:0270-08316
Catalog #:SSW215 10/1 A WR 143TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Output Diameter (in): | 1.125 in |
| Style: | A | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input HP: | 2.464 | Series Code: | SSW210 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1.0 |
| Frame Size: | 140TC | Model Code: | SSW215 |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Mounting Style: | A | Output Shaft Direction: | L or R |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 805 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961821959 | Weight: | 30.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

