Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 20/1 A WR 143TC 1.188
Part #:0270-08330
Catalog #:SSW215 20/1 A WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Model Code: | SSW215 |
| Product Type: | Right Angle | Style: | A |
| Output Diameter (in): | 1.188 in | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Input HP: | 1.584 | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 20:1 | Gear Type: | Worm - Right Angle |
| Series Code: | SSW210 | Mounting Style: | A |
| Ratio Range: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

