Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 30/1 A WR 143TC 1.250
Part #:0270-08344
Catalog #:SSW215 30/1 A WR 143TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW210 | Service Factor: | 1.0 |
| Product Line: | Stainless Steel Worm Gear Drive | Product Type: | Right Angle |
| Input HP: | 1.129 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Frame Size: | 140TC |
| Gear Type: | Worm - Right Angle | Style: | A |
| Model Code: | SSW215 | Ratio: | 30:1 |
| Output Diameter (in): | 1.250 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Reduction: | Single | Ratio Range: | 30:1 |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 968 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

