Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 15/1 B WR 56C 1.188
Part #:0270-08473
Catalog #:SSW215 15/1 B WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW210 | Style: | B |
| Output Diameter (in): | 1.188 in | Output RPM: | 116.7 |
| Model Code: | SSW215 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Product Type: | Right Angle | Input HP: | 1.887 |
| Ratio: | 15:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 56C | Output Shaft Direction: | L or R |
| Ratio Range: | 15:1 | Reduction: | Single |
| Mounting Style: | B | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 897 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

