Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 60/1 B WR 56C 1.500
Part #:0270-08515
Catalog #:SSW215 60/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Series Code: | SSW210 |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Product Type: | Right Angle |
| Model Code: | SSW215 | Output RPM: | 29.2 |
| Frame Size: | 56C | Input HP: | 0.674 |
| Style: | B | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Ratio Range: | 60:1 |
| Mounting Style: | B | Reduction: | Single |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 940 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

