Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW215 40/1 B WR 143TC 1.500
Part #:0270-08585
Catalog #:SSW215 40/1 B WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Frame Size: | 140TC |
| Series Code: | SSW210 | Output RPM: | 43.75 |
| Output Diameter (in): | 1.500 in | Model Code: | SSW215 |
| Input Diameter (in): | 0.875 in | Input HP: | 0.916 |
| Ratio: | 40:1 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Style: | B |
| Service Factor: | 1.0 | Output Shaft Direction: | L or R |
| Mounting Style: | B | Reduction: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Center Distance (in): | 2.06 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| Weight: | 30.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

