Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 30/1 A WR 56C
Part #:0270-08606
Catalog #:SSW244 30/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Style: | A |
| Input HP: | 1.653 | Model Code: | SSW244 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Product Line: | Stainless Steel Worm Gear Drive |
| Ratio: | 30:1 | Service Factor: | 1.0 |
| Series Code: | SSW240 | Input Style: | C-Face Quill |
| Reduction: | Single | Overhung Load: | 1,400 |
| Mounting Style: | A | Output Shaft Direction: | Double |
| Ratio Range: | 30:1 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1423 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961803511 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

