Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 50/1 B WR 56C
Part #:0270-08620
Catalog #:SSW244 50/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Model Code: | SSW244 |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.125 in |
| Series Code: | SSW240 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Ratio: | 50:1 |
| Style: | B | Output RPM: | 35 |
| Input HP: | 1.137 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Ratio Range: | 50:1 |
| Mounting Style: | B | Overhung Load: | 1,400 |
| Reduction: | Single | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1432 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

