Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 40/1 C WR 56C
Part #:0270-08631
Catalog #:SSW244 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm - Right Angle | Style: | C |
| Input HP: | 1.342 | Output RPM: | 43.75 |
| Frame Size: | 56C | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW244 | Product Type: | Right Angle |
| Ratio: | 40:1 | Series Code: | SSW240 |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load: | 1,400 |
| Mounting Style: | C | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 662961823151 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

