Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 60/1 C WR 56C
Part #:0270-08633
Catalog #:SSW244 60/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Input HP: | 0.967 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Model Code: | SSW244 |
| Service Factor: | 1.0 | Series Code: | SSW240 |
| Output Diameter (in): | 1.125 in | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | C | Ratio Range: | 60:1 |
| Mounting Style: | C | Output Shaft Direction: | Right |
| Reduction: | Single | Input Style: | C-Face Quill |
| Overhung Load: | 1,400 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1418 in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961823168 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

