Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 5/1 B WR 143TC
Part #:0270-08648
Catalog #:SSW244 5/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 140TC |
| Input HP: | 5.323 | Style: | B |
| Output RPM: | 350 | Product Type: | Right Angle |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Series Code: | SSW240 | Model Code: | SSW244 |
| Service Factor: | 1.0 | Overhung Load: | 1,400 |
| Ratio Range: | 5:1 | Mounting Style: | B |
| Output Shaft Direction: | Left | Input Style: | C-Face Quill |
| Reduction: | Single | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 898 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

