Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 20/1 C WR 143TC
Part #:0270-08664
Catalog #:SSW244 20/1 C WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 140TC | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW240 | Style: | C |
| Input HP: | 2.326 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Service Factor: | 1.0 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | SSW244 | Mounting Style: | C |
| Output Shaft Direction: | Right | Overhung Load: | 1,400 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 1421 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

