Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 40/1 A WR 182TC
Part #:0270-08679
Catalog #:SSW244 40/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Input Diameter (in): | 1.125 in |
| Series Code: | SSW240 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | A |
| Output Diameter (in): | 1.125 in | Input HP: | 1.342 |
| Output RPM: | 43.75 | Product Type: | Right Angle |
| Ratio: | 40:1 | Frame Size: | 180TC |
| Model Code: | SSW244 | Overhung Load: | 1,400 |
| Mounting Style: | A | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

