Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 7.5/1 B WR 182TC
Part #:0270-08685
Catalog #:SSW244 7.5/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 233.3 | Model Code: | SSW244 |
| Frame Size: | 180TC | Style: | B |
| Ratio: | 7.5:1 | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Product Line: | Stainless Steel Worm Gear Drive |
| Series Code: | SSW240 | Product Type: | Right Angle |
| Input HP: | 3.992 | Input Diameter (in): | 1.125 in |
| Service Factor: | 1.0 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Overhung Load: | 1,400 | Reduction: | Single |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 995 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

