Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 30/1 B WR 182TC
Part #:0270-08690
Catalog #:SSW244 30/1 B WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Output RPM: | 58.3 |
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Input HP: | 1.653 | Model Code: | SSW244 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1.0 |
| Series Code: | SSW240 | Frame Size: | 180TC |
| Ratio: | 30:1 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load: | 1,400 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Mounting Style: | B | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

