Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 5/1 C WR 182TC
Part #:0270-08696
Catalog #:SSW244 5/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Output RPM: | 350 |
| Output Diameter (in): | 1.125 in | Product Line: | Stainless Steel Worm Gear Drive |
| Frame Size: | 180TC | Service Factor: | 1.0 |
| Model Code: | SSW244 | Series Code: | SSW240 |
| Input HP: | 5.323 | Style: | C |
| Ratio: | 5:1 | Gear Type: | Worm - Right Angle |
| Product Type: | Right Angle | Overhung Load: | 1,400 |
| Ratio Range: | 5:1 | Mounting Style: | C |
| Reduction: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 898 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

