Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 15/1 C WR 182TC
Part #:0270-08699
Catalog #:SSW244 15/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.7 | Model Code: | SSW244 |
| Service Factor: | 1.0 | Ratio: | 15:1 |
| Series Code: | SSW240 | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Style: | C |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input HP: | 2.765 |
| Frame Size: | 180TC | Ratio Range: | 15:1 |
| Overhung Load: | 1,400 | Mounting Style: | C |
| Reduction: | Single | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1318 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

