Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 25/1 C WR 182TC
Part #:0270-08701
Catalog #:SSW244 25/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio: | 25:1 |
| Service Factor: | 1.0 | Input HP: | 1.967 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 1.125 in |
| Style: | C | Gear Type: | Worm - Right Angle |
| Model Code: | SSW244 | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 70 | Frame Size: | 180TC |
| Series Code: | SSW240 | Mounting Style: | C |
| Output Shaft Direction: | Right | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Overhung Load: | 1,400 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

