Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 40/1 C WR 182TC
Part #:0270-08703
Catalog #:SSW244 40/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW240 | Product Type: | Right Angle |
| Service Factor: | 1.0 | Ratio: | 40:1 |
| Style: | C | Input HP: | 1.342 |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 180TC |
| Output RPM: | 43.75 | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.125 in |
| Model Code: | SSW244 | Mounting Style: | C |
| Overhung Load: | 1,400 | Input Style: | C-Face Quill |
| Reduction: | Single | Output Shaft Direction: | Right |
| Ratio Range: | 40:1 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1433 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

