Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW244 50/1 C WR 182TC
Part #:0270-08704
Catalog #:SSW244 50/1 C WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Gear Type: | Worm - Right Angle |
| Series Code: | SSW240 | Style: | C |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1.0 | Input HP: | 1.137 |
| Model Code: | SSW244 | Input Diameter (in): | 1.125 in |
| Output RPM: | 35 | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Mounting Style: | C | Ratio Range: | 50:1 |
| Overhung Load: | 1,400 | Center Distance (in): | 2.38 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1432 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

