Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 A WR 56C 1.000
Part #:0270-08714
Catalog #:SSW245 30/1 A WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW240 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Model Code: | SSW245 |
| Ratio: | 30:1 | Gear Type: | Worm - Right Angle |
| Frame Size: | 56C | Product Type: | Right Angle |
| Input HP: | 1.653 | Style: | A |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 58.3 |
| Service Factor: | 1.0 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Mounting Style: | A |
| Reduction: | Single | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| UPC: | 662961823250 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

