Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 80/1 A WR 56C 1.250
Part #:0270-08754
Catalog #:SSW245 80/1 A WR 56C 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output RPM: | 21.9 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Input HP: | 0.455 | Input Diameter (in): | 0.625 in |
| Model Code: | SSW245 | Style: | A |
| Output Diameter (in): | 1.250 in | Series Code: | SSW240 |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Reduction: | Single |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 830 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961823298 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

