Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 10/1 A WR 56C 1.500
Part #:0270-08770
Catalog #:SSW245 10/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Series Code: | SSW240 |
| Frame Size: | 56C | Gear Type: | Worm - Right Angle |
| Input HP: | 3.564 | Model Code: | SSW245 |
| Product Line: | Stainless Steel Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Mounting Style: | A |
| Ratio Range: | 10:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1172 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961823472 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

