Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 A WR 143TC 1.188
Part #:0270-08810
Catalog #:SSW245 30/1 A WR 143TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Style: | A |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Series Code: | SSW240 |
| Input Diameter (in): | 0.875 in | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW245 | Input HP: | 1.653 |
| Gear Type: | Worm - Right Angle | Reduction: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1423 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

