Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 10/1 A WR 143TC 1.438
Part #:0270-08830
Catalog #:SSW245 10/1 A WR 143TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.564 | Output RPM: | 175 |
| Frame Size: | 140TC | Gear Type: | Worm - Right Angle |
| Series Code: | SSW240 | Service Factor: | 1.0 |
| Style: | A | Product Line: | Stainless Steel Worm Gear Drive |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Model Code: | SSW245 |
| Ratio: | 10:1 | Output Shaft Direction: | L or R |
| Reduction: | Single | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

