Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 80/1 A WR 182TC 1.000
Part #:0270-08862
Catalog #:SSW245 80/1 A WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 21.9 | Model Code: | SSW245 |
| Ratio: | 80:1 | Output Diameter (in): | 1.000 in |
| Series Code: | SSW240 | Input HP: | 0.455 |
| Style: | A | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm - Right Angle | Service Factor: | 1.0 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | L or R | Mounting Style: | A |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 830 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

