Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 A WR 182TC 1.125
Part #:0270-08870
Catalog #:SSW245 30/1 A WR 182TC 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Series Code: | SSW240 | Input Diameter (in): | 1.125 in |
| Input HP: | 1.653 | Model Code: | SSW245 |
| Service Factor: | 1.0 | Style: | A |
| Gear Type: | Worm - Right Angle | Ratio: | 30:1 |
| Product Line: | Stainless Steel Worm Gear Drive | Output RPM: | 58.3 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Reduction: | Single | Mounting Style: | A |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1423 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

