Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 B WR 56C 1.000
Part #:0270-08930
Catalog #:SSW245 30/1 B WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Model Code: | SSW245 |
| Frame Size: | 56C | Service Factor: | 1.0 |
| Style: | B | Output RPM: | 58.3 |
| Series Code: | SSW240 | Ratio: | 30:1 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Input HP: | 1.653 | Output Shaft Direction: | L or R |
| Ratio Range: | 30:1 | Reduction: | Single |
| Input Style: | C-Face Quill | Mounting Style: | B |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

