Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 5/1 B WR 56C 1.125
Part #:0270-08936
Catalog #:SSW245 5/1 B WR 56C 1.125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 350 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Series Code: | SSW240 |
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW245 | Ratio: | 5:1 |
| Gear Type: | Worm - Right Angle | Frame Size: | 56C |
| Input HP: | 5.323 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | L or R | Reduction: | Single |
| Mounting Style: | B | Ratio Range: | 5:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 898 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

