Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 40/1 B WR 56C 1.188
Part #:0270-08955
Catalog #:SSW245 40/1 B WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Series Code: | SSW240 |
| Input HP: | 1.342 | Output Diameter (in): | 1.188 in |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Model Code: | SSW245 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output RPM: | 43.75 |
| Style: | B | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Mounting Style: | B |
| Reduction: | Single | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

