Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 60/1 B WR 56C 1.438
Part #:0270-08981
Catalog #:SSW245 60/1 B WR 56C 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | Stainless Steel Worm Gear Drive |
| Style: | B | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Output Diameter (in): | 1.438 in |
| Ratio: | 60:1 | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Series Code: | SSW240 |
| Output RPM: | 29.2 | Input HP: | 0.967 |
| Model Code: | SSW245 | Ratio Range: | 60:1 |
| Reduction: | Single | Mounting Style: | B |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1418 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961823502 | Weight: | 47.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 11.00 IN |

