Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 7.5/1 B WR 56C 1.500
Part #:0270-08985
Catalog #:SSW245 7.5/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Service Factor: | 1.0 |
| Output RPM: | 233.3 | Model Code: | SSW245 |
| Product Type: | Right Angle | Input HP: | 3.992 |
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Gear Type: | Worm - Right Angle | Ratio: | 7.5:1 |
| Series Code: | SSW240 | Reduction: | Single |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 995 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

