Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 15/1 B WR 56C 1.500
Part #:0270-08987
Catalog #:SSW245 15/1 B WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Ratio: | 15:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Service Factor: | 1.0 | Model Code: | SSW245 |
| Output Diameter (in): | 1.500 in | Input HP: | 2.765 |
| Series Code: | SSW240 | Frame Size: | 56C |
| Output RPM: | 116.7 | Mounting Style: | B |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | L or R | Ratio Range: | 15:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1318 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

