Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 25/1 B WR 143TC 1.500
Part #:0270-09061
Catalog #:SSW245 25/1 B WR 143TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm - Right Angle | Frame Size: | 140TC |
| Series Code: | SSW240 | Input Diameter (in): | 0.875 in |
| Output RPM: | 70 | Input HP: | 1.967 |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Service Factor: | 1.0 | Ratio: | 25:1 |
| Style: | B | Product Line: | Stainless Steel Worm Gear Drive |
| Model Code: | SSW245 | Ratio Range: | 25:1 |
| Reduction: | Single | Input Style: | C-Face Quill |
| Mounting Style: | B | Output Shaft Direction: | L or R |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 3/16 x 3/32 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

