Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 25/1 B WR 182TC 1.000
Part #:0270-09073
Catalog #:SSW245 25/1 B WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 70 | Model Code: | SSW245 |
| Style: | B | Gear Type: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Input HP: | 1.967 | Frame Size: | 180TC |
| Product Line: | Stainless Steel Worm Gear Drive | Service Factor: | 1.0 |
| Ratio: | 25:1 | Input Diameter (in): | 1.125 in |
| Series Code: | SSW240 | Mounting Style: | B |
| Input Style: | C-Face Quill | Output Shaft Direction: | L or R |
| Ratio Range: | 25:1 | Reduction: | Single |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1454 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

