Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 60/1 B WR 182TC 1.000
Part #:0270-09077
Catalog #:SSW245 60/1 B WR 182TC 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 60:1 | Series Code: | SSW240 |
| Product Type: | Right Angle | Model Code: | SSW245 |
| Output RPM: | 29.2 | Service Factor: | 1.0 |
| Gear Type: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Frame Size: | 180TC | Input HP: | 0.967 |
| Style: | B | Input Diameter (in): | 1.125 in |
| Product Line: | Stainless Steel Worm Gear Drive | Output Shaft Direction: | L or R |
| Ratio Range: | 60:1 | Mounting Style: | B |
| Reduction: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1418 in/lbs |
| Housing Material: | Stainless Steel |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

