Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW245 30/1 B WR 182TC 1.188
Part #:0270-09098
Catalog #:SSW245 30/1 B WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30:1 | Output Diameter (in): | 1.188 in |
| Input HP: | 1.653 | Style: | B |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Model Code: | SSW245 |
| Series Code: | SSW240 | Product Line: | Stainless Steel Worm Gear Drive |
| Output RPM: | 58.3 | Gear Type: | Worm - Right Angle |
| Service Factor: | 1.0 | Mounting Style: | B |
| Output Shaft Direction: | L or R | Input Style: | C-Face Quill |
| Reduction: | Single | Ratio Range: | 30:1 |
| Center Distance (in): | 2.38 | Certifications: | IP69K, USDA Accepted Equipment |
| Keyway: | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 1423 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 47.00 LB | Packaged Length: | 11.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 11.00 IN |

