Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 15/1 A WR 56C
Part #:0270-09153
Catalog #:SSW324 15/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Stainless Steel Worm Gear Drive | Output Diameter (in): | 1.500 in |
| Output RPM: | 116.7 | Service Factor: | 1.0 |
| Product Type: | Right Angle | Series Code: | SSW320 |
| Model Code: | SSW324 | Frame Size: | 56C |
| Style: | A | Input HP: | 6.127 |
| Gear Type: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Overhung Load: | 1,100 | Output Shaft Direction: | Double |
| Mounting Style: | A | Input Style: | C-Face Quill |
| Reduction: | Single | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 56C |
| Housing Material: | Stainless Steel | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

