Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 30/1 B WR 56C
Part #:0270-09168
Catalog #:SSW324 30/1 B WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm - Right Angle |
| Product Line: | Stainless Steel Worm Gear Drive | Frame Size: | 56C |
| Series Code: | SSW320 | Output Diameter (in): | 1.500 in |
| Output RPM: | 58.3 | Style: | B |
| Input HP: | 3.619 | Service Factor: | 1.0 |
| Ratio: | 30:1 | Model Code: | SSW324 |
| Product Type: | Right Angle | Reduction: | Single |
| Mounting Style: | B | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Overhung Load: | 1,100 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 3226 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

