Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 25/1 C WR 56C
Part #:0270-09179
Catalog #:SSW324 25/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Frame Size: | 56C |
| Output RPM: | 70 | Model Code: | SSW324 |
| Service Factor: | 1.0 | Output Diameter (in): | 1.500 in |
| Product Line: | Stainless Steel Worm Gear Drive | Input HP: | 4.373 |
| Style: | C | Series Code: | SSW320 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm - Right Angle | Mounting Style: | C |
| Ratio Range: | 25:1 | Output Shaft Direction: | Right |
| Input Style: | C-Face Quill | Overhung Load: | 1,100 |
| Reduction: | SINGLE | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

