Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 40/1 C WR 56C
Part #:0270-09181
Catalog #:SSW324 40/1 C WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | SSW320 | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Input HP: | 2.926 |
| Model Code: | SSW324 | Style: | C |
| Output Diameter (in): | 1.500 in | Ratio: | 40:1 |
| Frame Size: | 56C | Output RPM: | 43.75 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Mounting Style: | C | Overhung Load: | 1,100 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 662961823519 | Weight: | 79.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 15.00 IN |

