Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 50/1 A WR 143TC
Part #:0270-09194
Catalog #:SSW324 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Product Line: | Stainless Steel Worm Gear Drive |
| Gear Type: | Worm - Right Angle | Series Code: | SSW320 |
| Style: | A | Output RPM: | 35 |
| Ratio: | 50:1 | Input Diameter (in): | 0.875 in |
| Input HP: | 2.462 | Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | SSW324 |
| Output Diameter (in): | 1.500 in | Ratio Range: | 50:1 |
| Mounting Style: | A | Reduction: | Single |
| Overhung Load: | 1,100 | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3315 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

