Hub City Cleanline Stainless Steel Worm Gear Reducer Stainless Steel Washdown Worm Reducer - SSW324 15/1 B WR 143TC
Part #:0270-09201
Catalog #:SSW324 15/1 B WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.7 | Series Code: | SSW320 |
| Product Type: | Right Angle | Gear Type: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Style: | B |
| Product Line: | Stainless Steel Worm Gear Drive | Ratio: | 15:1 |
| Input HP: | 6.127 | Service Factor: | 1.0 |
| Frame Size: | 140TC | Output Diameter (in): | 1.500 in |
| Model Code: | SSW324 | Output Shaft Direction: | Left |
| Reduction: | Single | Overhung Load: | 1,100 |
| Mounting Style: | B | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Certifications: | IP69K, USDA Accepted Equipment | Keyway: | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Stainless Steel |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 79.00 LB | Packaged Length: | 20.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 15.00 IN |

